(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Single clevis knuckle for CMK2, CMA2, CKV2, JSK2, JSM2, HCA.
Part Number |
---|
HCM-Y-20 |
HCM-Y-25 |
HCM-Y-40 |
HCM-Y-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thread Size M (mm) | Thread Pitch (mm) | Material | Applicable Tube I.D. (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 338.42 | HIGH-SPEED TYPE | 1 Piece(s) | 60 Day(s) | M8 | - | Steel | 20 | ||
฿ 338.42 | HIGH-SPEED TYPE | 1 Piece(s) | 60 Day(s) | M10 | 1.25 | Steel | 25, 32 | ||
฿ 455.57 | HIGH-SPEED TYPE | 1 Piece(s) | 60 Day(s) | M14 | 1.5 | Cast Iron | 40 | ||
฿ 485.94 | HIGH-SPEED TYPE | 1 Piece(s) | 60 Day(s) | M18 | 1.5 | Cast Iron | 50, 63 |
Loading...
Type of Support | Double Notched Knuckle Joint | Accessories Included | Non-Included | Applicable Cylinder Series | HCM |
---|
How can we improve?
How can we improve?