1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Joint, Brackets for CMK2/CMA2/CKV2 /JSK2/JSM2/SSD/HCA

Joint, Brackets for CMK2/CMA2/CKV2 /JSK2/JSM2/SSD/HCA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 342.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Knuckle joint for cylinder CMK2, CMA2, CKV2, JSK2, JSM2, SSD, HCA.

 
Part Number
M1-I-30
M1-Y-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipType of Support Mounting Method

฿ 342.28

KNUCKLE 1 Piece(s) 7 Day(s) Single Clevis Knuckle JointsFemale Thread

฿ 429.85

KNUCKLE 1 Piece(s) 3 Day(s) Double Notched Knuckle Joint-

Loading...

  1. 1

Basic Information

Thread Size M(mm) M10 Thread Pitch(mm) 1.25 Material Steel
Accessories Included Non-Included Applicable Cylinder Series CMK2, CMA2, CKV2, JSK2, JSM2, SSD, HCA Applicable Tube I.D. (mm) 25 and 30 and 32