1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Tool Pile Knuckle Joint Used for CMK2-CMA2-CKV2-JSK2-JSM2-HCA

STANDARD TYPE

Tool Pile Knuckle Joint Used for CMK2-CMA2-CKV2-JSK2-JSM2-HCA
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 315.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

- Tool Pile Knuckle Joint Used for CMK2-CMA2-CKV2-JSK2-JSM2-HCA
- M1-I Serie is a one of product in type of CKD accessory.
- Type of Support: Single Clevis Knuckle Joints
- Body material: Steel.
- Thread Size(M): 8, 10 and 12 mm.
- Thread Pitch: 1 ,1.25 and 1.5 mm.
- Applicable bore sizes: 20, 25-32 and 40 mm.
- Mounting Method: Female Thread.
- Applicable Cylinder Series: CMK2, CMA2, CKV2, JSK2, JSM2, HCA
- How to select Knuckle Joints for use please check with CKD and Misumi catalog.

 
Part Number
M1-I-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 315.37

STANDARD TYPE 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type of Support Single Clevis Knuckle Joints Mounting Method Female Thread Thread Size M(mm) M8
Thread Pitch(mm) 1 Material Steel Accessories Included Non-Included
Applicable Cylinder Series CMK2, CMA2, CKV2, JSK2, JSM2, HCA Applicable Tube I.D. (mm) 20

Please check the type/dimensions/specifications of the part M1-I-20 in the Tool Pile Knuckle Joint Used for CMK2-CMA2-CKV2-JSK2-JSM2-HCA series.