1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

T Series Cutting Oil

T Series Cutting Oil
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,628.22/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Sensor switch for unicolor / two-color display type cylinders.

 
Part Number
SW-T2YLH
SW-T2YLH3
SW-T2YLH5
SW-T2YLV
SW-T2YLV3
SW-T2YLV5
SW-T3YLH
SW-T3YLH3
SW-T3YLH5
SW-T3YLV
SW-T3YLV3
SW-T3YLV5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Type Number of wire connections
(Wire)
Power Supply Voltage Lead Wire Shape Output Method Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Load Voltage Load Current

฿ 1,628.22

CYLINDERSWITCHGUIDE 1 Piece(s) Same day Non-ContactN/A2-WireMain Body2NoStraight Type-10.3--

฿ 1,712.57

CYLINDER SWITCH GUIDE 1 Piece(s) 21 Day(s) Non-ContactN/A2-WireMain Body2NoStraight Type-30.3--

฿ 1,939.43

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----2NoStraight Type-50.3--

฿ 1,628.22

CYLINDER SWITCH GUIDE 1 Piece(s) 7 Day(s) Non-ContactN/A2-WireMain Body2NoL-Shaped-10.3DC10 to 30V5mA~20mA

฿ 1,839.64

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2NoL-Shaped-30.3DC10 to 30V5mA~20mA

฿ 1,935.09

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2NoL-Shaped-50.3DC10 to 30V5mA~20mA

฿ 1,748.52

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3DC10 to 28VStraight TypeNPN10.2Up to DC30V~50mA

฿ 1,839.64

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3DC10 to 28VStraight TypeNPN30.2Up to DC30V~50mA

฿ 1,935.09

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3DC10 to 28VStraight TypeNPN50.2Up to DC30V~50mA

฿ 1,748.52

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3DC10 to 28VL-ShapedNPN10.2Up to DC30V~50mA

฿ 1,839.64

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3DC10 to 28VL-ShapedNPN30.2Up to DC30V~50mA

฿ 1,935.09

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3DC10 to 28VL-ShapedNPN50.2Up to DC30V~50mA

Loading...

  1. 1

Basic Information

Connection Method Cabtyre Code Indicator Lamp Type Red/Green LED (ON when ON) Application For Machining Oil
2-color display Presence Type of Lead Wire Oil Resistance Types of contact point No Contact