(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]·Applicable cylinders are GLC, HCA, MFC, and SHC.
Part Number |
---|
SW-R0 |
SW-R1B |
SW-R1K |
SW-R1KB |
SW-R2B |
SW-R2K |
SW-R2K3 |
SW-R2K5 |
SW-R2KB |
SW-R2YB |
SW-R2YK |
SW-R2YK3 |
SW-R2YK5 |
SW-R2YKB |
SW-R3B |
SW-R3K |
SW-R3K3 |
SW-R3K5 |
SW-R3YB |
SW-R3YK |
SW-R3YK3 |
SW-R3YKB |
SW-R4B |
SW-R5B |
SW-R6B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Sensor Type | Output Format | Wiring Method | Type | Connection Method | Number of wire connections (Wire) | Indicator Lamp Type | Power Supply Voltage | Lead Wire Shape | Output Method | 2-color display | Lead Wire Length (m) | Lead Wire thickness (mm2) | Type of Lead Wire | Types of contact point | Option | Load Voltage | Load Current | Applicable Cylinder |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 403.39 | CKD | 1 Piece(s) | Same day | Contacting | N/A | 2-Wire | Main Body | Cabtyre Code | - | Red LED (Lights when ON) | None | Grommet | - | None | 1 | 0.3 | Oil resistance | - | Grommet Type | DC12/24V, AC110V, AC220V | 5 mA to 50 mA, 7 mA to 20 mA, 7 mA to 10 mA | - | ||
฿ 1,054.33 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | - | - | - | - | Terminal | 2 | LED (Lights when ON) | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | AC85 to 265V | 5mA~100mA | - | ||
฿ 876.45 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 11 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | LED (Lights when ON) | No | Straight | No | No | 1 | 0.3 | Oil Resistance | No Contact | Grommet type | AC85 to 265V | 5mA~50mA | SCS/JSC3 | ||
฿ 1,054.33 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | - | - | - | - | Terminal | 2 | LED (Lights when ON) | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | AC85 to 265V | 5mA~100mA | SCS/JSC3 | ||
฿ 982.81 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 11 Day(s) | - | - | - | - | Terminal | 2 | LED (Lights when ON) | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | DC10 to 30V | 5mA~30mA | - | ||
฿ 876.45 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 11 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | LED (Lights when ON) | No | Straight | No | No | 1 | 0.3 | Oil Resistance | No Contact | Grommet type | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 960.79 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 11 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | LED (Lights when ON) | No | Straight | No | No | 3 | 0.3 | Oil Resistance | No Contact | Grommet type | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 1,128.07 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | LED (Lights when ON) | No | Straight | No | No | 5 | 0.3 | Oil Resistance | No Contact | Grommet type | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 1,054.33 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | - | - | - | - | Terminal | 2 | LED (Lights when ON) | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 1,188.82 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Terminal | 2 | Red/Green LED (Lights when ON) | No | Terminal Box | No | Presence | 1 | 0.3 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | DC10 to 30V | 5mA~30mA | - | ||
฿ 1,076.01 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | Red/Green LED (Lights when ON) | No | Grommet | No | Presence | 1 | 0.3 | Oil Resistance | No Contact | Grommet type | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 1,070.64 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 11 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | Red/Green LED (Lights when ON) | No | Grommet | No | Presence | 3 | 0.3 | Oil Resistance | No Contact | Grommet type | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 1,262.58 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | N/A | 2-Wire | Main Body | Cabtyre Code | 2 | Red/Green LED (Lights when ON) | No | Grommet | No | Presence | 5 | 0.3 | Oil Resistance | No Contact | Grommet type | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 1,188.82 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | - | - | - | - | Terminal | 2 | Red/Green LED (Lights when ON) | No | Terminal Box | No | Presence | 1 | 0.3 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | DC10 to 30V | 5mA~30mA | SCS/JSC3 | ||
฿ 785.31 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 21 Day(s) | Non-Contact | NPN Format | Three-Wire Method | Main Body | Terminal | 3 | LED (Lights when ON) | DC4.5 to 28V | Terminal Box | NPN | No | 1 | 0.2 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | Up to DC30V | ~200mA | - | ||
฿ 629.12 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | NPN Format | Three-Wire Method | Main Body | Cabtyre Code | 3 | LED (Lights when ON) | DC4.5 to 28V | Straight | NPN | No | 1 | 0.2 | Oil Resistance | No Contact | Grommet type | Up to DC30V | ~200mA | SCS/JSC3 | ||
฿ 720.24 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | NPN Format | Three-Wire Method | Main Body | Cabtyre Code | 3 | LED (Lights when ON) | DC4.5 to 28V | Straight | NPN | No | 3 | 0.2 | Oil Resistance | No Contact | Grommet type | Up to DC30V | ~200mA | SCS/JSC3 | ||
฿ 815.69 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | NPN Format | Three-Wire Method | Main Body | Cabtyre Code | 3 | LED (Lights when ON) | DC4.5 to 28V | Straight | NPN | No | 5 | 0.2 | Oil Resistance | No Contact | Grommet type | Up to DC30V | ~200mA | SCS/JSC3 | ||
฿ 1,067.34 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | - | - | - | - | Terminal | 3 | LED (Lights when ON) | DC4.5 to 28V | Terminal Box | NPN | Presence | 1 | 0.2 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | Up to DC30V | ~150mA | - | ||
฿ 941.51 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | NPN Format | Three-Wire Method | Main Body | Cabtyre Code | 3 | LED (Lights when ON) | DC4.5 to 28V | Straight | NPN | Presence | 1 | 0.2 | Oil Resistance | No Contact | Grommet type | Up to DC30V | ~200mA | SCS/JSC3 | ||
฿ 1,032.63 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Non-Contact | NPN Format | Three-Wire Method | Main Body | Cabtyre Code | 3 | LED (Lights when ON) | DC4.5 to 28V | Straight | NPN | Presence | 3 | 0.2 | Oil Resistance | No Contact | Grommet type | Up to DC30V | ~200mA | SCS/JSC3 | ||
฿ 1,054.33 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | - | - | - | - | Terminal | 3 | LED (Lights when ON) | DC4.5 to 28V | Terminal Box | NPN | Presence | 1 | 0.2 | Oil Resistance | No Contact | With Terminal Box (Not Waterproof) | Up to DC30V | ~150mA | SCS/JSC3 | ||
฿ 620.45 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Contacting | N/A | 2-Wire | Main Body | Terminal | 2 | Neon Lamp OFF (ON when OFF) | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | Contacting | With Terminal Box (Not Waterproof) | AC110V | 20mA~200mA | - | ||
฿ 501.49 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 11 Day(s) | - | - | - | - | Terminal | 2 | No | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | Contacting | With Terminal Box (Not Waterproof) | DC12/24V | ~50mA | - | ||
฿ 620.45 | CYLINDER SWITCH GUIDE | 1 Piece(s) | 60 Day(s) | Contacting | N/A | 2-Wire | Main Body | Terminal | 2 | LED (Lights when ON) | No | Terminal Box | No | No | 1 | 0.3 | Oil Resistance | Contacting | With Terminal Box (Not Waterproof) | DC24V | 5mA~50mA | - |
Loading...
Application | Standard |
---|
How can we improve?
How can we improve?