1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Switch, M Series

Cylinder Switch, M Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 484.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applicable cylinder: FC*/RV3*/SRL3/SRG3/SRT3/UFCD.

 
Part Number
SW-M0H
SW-M0H3
SW-M0H5
SW-M0V
SW-M0V3
SW-M0V5
SW-M2H
SW-M2H3
SW-M2H5
SW-M2V
SW-M2V3
SW-M2V5
SW-M2WV
SW-M2WV3
SW-M2WV5
SW-M3H
SW-M3H3
SW-M3H5
SW-M3PH
SW-M3PH3
SW-M3PH5
SW-M3PV
SW-M3PV3
SW-M3PV5
SW-M3V
SW-M3V3
SW-M3V5
SW-M3WV
SW-M3WV3
SW-M3WV5
SW-M5H
SW-M5H3
SW-M5H5
SW-M5V
SW-M5V3
SW-M5V5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Type Number of wire connections
(Wire)
Indicator Lamp Type Power Supply Voltage Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Lead Wire thickness
(mm2)
Types of contact point Load Voltage Load Current

฿ 484.06

CYLINDER SWITCH GUIDE 1 Piece(s) Same day ContactingN/A2-WireMain Body2LED (Lights when ON)NoStraight-No10.2ContactingDC12/24V5mA~50mA

฿ 611.76

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2LED (Lights when ON)NoStraight-No30.2ContactingDC12/24V5mA~50mA

฿ 707.22

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2LED (Lights when ON)NoStraight-No50.2ContactingDC12/24V5mA~50mA

฿ 484.06

CYLINDER SWITCH GUIDE 1 Piece(s) 3 Day(s) ContactingN/A2-WireMain Body2LED (Lights when ON)NoL-Shaped-No10.2ContactingDC12/24V5mA~50mA

฿ 572.07

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) ContactingN/A2-WireMain Body2LED (Lights when ON)NoL-Shaped-No30.2ContactingDC12/24V5mA~50mA

฿ 707.22

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2LED (Lights when ON)NoL-Shaped-No50.2ContactingDC12/24V5mA~50mA

฿ 846.06

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2LED (Lights when ON)NoStraight-No10.2No ContactDC10 to 30V5mA~30mA

฿ 937.18

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2LED (Lights when ON)NoStraight-No30.2No ContactDC10 to 30V5mA~30mA

฿ 1,032.63

CYLINDER SWITCH GUIDE 1 Piece(s) 3 Day(s) Non-ContactN/A2-WireMain Body2LED (Lights when ON)NoStraight-No50.2No ContactDC10 to 30V5mA~30mA

฿ 788.45

CKD 1 Piece(s) Same day Non-ContactN/A2-WireMain Body2LED (Lights when ON)NoL-Shaped-No10.2No ContactDC10 to 30V5mA~30mA

฿ 937.18

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2LED (Lights when ON)NoL-Shaped-No30.2No ContactDC10 to 30V5mA~30mA

฿ 1,032.63

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2LED (Lights when ON)NoL-Shaped-No50.2No ContactDC10 to 30V5mA~30mA

฿ 902.46

CKD 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2Red/Green LED (Lights when ON)NoL-Shaped-Presence10.2No ContactDC10 to 30V5mA~30mA

฿ 924.12

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactN/A2-WireMain Body2Red/Green LED (Lights when ON)NoL-Shaped-Presence30.2No ContactDC10 to 30V5mA~30mA

฿ 1,089.03

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-WireMain Body2Red/Green LED (Lights when ON)NoL-Shaped-Presence50.2No ContactDC10 to 30V5mA~30mA

฿ 693.09

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3LED (Lights when ON)DC4.5 to 28VStraightNPNNo10.15No ContactUp to DC30V~200mA

฿ 833.04

CYLINDER SWITCH GUIDE 1 Piece(s) 7 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3LED (Lights when ON)DC4.5 to 28VStraightNPNNo30.15No ContactUp to DC30V~200mA

฿ 928.49

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3LED (Lights when ON)DC4.5 to 28VStraightNPNNo50.15No ContactUp to DC30V~200mA

฿ 859.07

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----3Yellow LED (ON when ON)DC4.5 to 28VStraight TypePNPNo10.15No ContactUp to DC30V~200mA

฿ 950.19

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----3Yellow LED (ON when ON)DC4.5 to 28VStraight TypePNPNo30.15No ContactUp to DC30V~200mA

฿ 1,045.64

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----3Yellow LED (ON when ON)DC4.5 to 28VStraight TypePNPNo50.15No ContactUp to DC30V~200mA

฿ 859.07

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----3Yellow LED (ON when ON)DC4.5 to 28VL-ShapedPNPNo10.15No ContactUp to DC30V~200mA

฿ 950.19

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----3Yellow LED (ON when ON)DC4.5 to 28VL-ShapedPNPNo30.15No ContactUp to DC30V~200mA

฿ 1,045.64

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ----3Yellow LED (ON when ON)DC4.5 to 28VL-ShapedPNPNo50.15No ContactUp to DC30V~200mA

฿ 693.09

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3LED (Lights when ON)DC4.5 to 28VL-ShapedNPNNo10.15No ContactUp to DC30V~200mA

฿ 833.04

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3LED (Lights when ON)DC4.5 to 28VL-ShapedNPNNo30.15No ContactUp to DC30V~200mA

฿ 928.49

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3LED (Lights when ON)DC4.5 to 28VL-ShapedNPNNo50.15No ContactUp to DC30V~200mA

฿ 807.01

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3Red/Green LED (Lights when ON)DC10 to 28VL-ShapedNPNPresence10.15No ContactUp to DC30V~150mA

฿ 898.12

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3Red/Green LED (Lights when ON)DC10 to 28VL-ShapedNPNPresence30.15No ContactUp to DC30V~150mA

฿ 993.58

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire MethodMain Body3Red/Green LED (Lights when ON)DC10 to 28VL-ShapedNPNPresence50.15No ContactUp to DC30V~150mA

฿ 520.66

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2NoNoStraight-No10.2ContactingDC5/12/24V~50mA

฿ 611.76

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2NoNoStraight-No30.2ContactingDC5/12/24V~50mA

฿ 707.22

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2NoNoStraight-No50.2ContactingDC5/12/24V~50mA

฿ 520.66

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2NoNoL-Shaped-No10.2ContactingDC5/12/24V~50mA

฿ 611.76

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2NoNoL-Shaped-No30.2ContactingDC5/12/24V~50mA

฿ 707.22

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-WireMain Body2NoNoL-Shaped-No50.2ContactingDC5/12/24V~50mA

Loading...

  1. 1

Basic Information

Connection Method Cabtyre Code Application Standard Type of Lead Wire Oil Resistance