1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cylinder Switch, F Series

Cylinder Switch, F Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 396.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Applicable cylinders: LCG/LCM/LCR/MDC2/MSD/MSDG-L/MVC/SSD2/STM.

 
Part Number
SW-F0H
SW-F0H3
SW-F0V
SW-F0V3
SW-F2H
SW-F2H3
SW-F2S
SW-F2S3
SW-F2V
SW-F2V3
SW-F2YH
SW-F2YH3
SW-F2YV
SW-F2YV3
SW-F3H
SW-F3H3
SW-F3S
SW-F3S3
SW-F3VSALE
SW-F3V3
SW-F3YH
SW-F3YH3
SW-F3YV
SW-F3YV3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSensor Type Output Format Wiring Method Number of wire connections
(Wire)
Indicator Lamp Type Lead Wire Shape Output Method 2-color display Lead Wire Length
(m)
Types of contact point Load Voltage Load Current

฿ 396.06

CYLINDER SWITCH GUIDE 1 Piece(s) 21 Day(s) ContactingN/A2-Wire2Yellow LED (ON when ON)Straight Type-No1ContactingDC24V5mA~20mA

฿ 480.40

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) ContactingN/A2-Wire2Yellow LED (ON when ON)Straight Type-No3ContactingDC24V5mA~20mA

฿ 425.19

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-Wire2Yellow LED (ON when ON)L-Shaped-No1ContactingDC24V5mA~20mA

฿ 511.97

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) ContactingN/A2-Wire2Yellow LED (ON when ON)L-Shaped-No3ContactingDC24V5mA~20mA

฿ 724.58

CKD CYLINDER SWITCH GUIDE 1 Piece(s) Same day Non-ContactN/A2-Wire2Yellow LED (ON when ON)Straight Type-No1No ContactDC10 to 30V5mA~20mA

฿ 759.10

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactN/A2-Wire2Yellow LED (ON when ON)Straight Type-No3No ContactDC10 to 30V5mA~20mA

฿ 674.76

CYLINDER SWITCH GUIDE 1 Piece(s) 11 Day(s) Non-ContactN/A2-Wire2Red LED (ON when ON)Vertical-No1No ContactDC10 to 30V5mA~20mA

฿ 815.69

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-Wire2Red LED (ON when ON)Vertical-No3No ContactDC10 to 30V5mA~20mA

฿ 674.76

CYLINDER SWITCH GUIDE 1 Piece(s) 11 Day(s) Non-ContactN/A2-Wire2Yellow LED (ON when ON)L-Shaped-No1No ContactDC10 to 30V5mA~20mA

฿ 815.69

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-Wire2Yellow LED (ON when ON)L-Shaped-No3No ContactDC10 to 30V5mA~20mA

฿ 1,221.16

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactN/A2-Wire2Red/Green LED (ON when ON)Straight Type-Presence1No ContactDC24V5mA~20mA

฿ 1,305.51

CYLINDER SWITCH GUIDE 1 Piece(s) 11 Day(s) Non-ContactN/A2-Wire2Red/Green LED (ON when ON)Straight Type-Presence3No ContactDC24V5mA~20mA

฿ 1,221.16

CYLINDER SWITCH GUIDE 1 Piece(s) 3 Day(s) Non-ContactN/A2-Wire2Red/Green LED (ON when ON)L-Shaped-Presence1No ContactDC24V5mA~20mA

฿ 1,401.42

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactN/A2-Wire2Red/Green LED (ON when ON)L-Shaped-Presence3No ContactDC24V5mA~20mA

฿ 652.76

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactNPN FormatThree-Wire Method3Yellow LED (ON when ON)Straight TypeNPNNo1No ContactUp to DC30V~50mA

฿ 737.10

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactNPN FormatThree-Wire Method3Yellow LED (ON when ON)Straight TypeNPNNo3No ContactUp to DC30V~50mA

฿ 698.54

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire Method3Red LED (ON when ON)VerticalNPNNo1No ContactUp to DC30V~50mA

฿ 789.66

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire Method3Red LED (ON when ON)VerticalNPNNo3No ContactUp to DC30V~50mA

฿ 652.76

฿ 630.76

CYLINDER SWITCH GUIDE 1 Piece(s) Same day Non-ContactNPN FormatThree-Wire Method3Yellow LED (ON when ON)L-ShapedNPNNo1No ContactUp to DC30V~50mA

฿ 737.10

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactNPN FormatThree-Wire Method3Yellow LED (ON when ON)L-ShapedNPNNo3No ContactUp to DC30V~50mA

฿ 1,221.16

CYLINDER SWITCH GUIDE 1 Piece(s) Same day Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)Straight TypeNPNPresence1No ContactUp to DC30V~50mA

฿ 1,305.51

CYLINDER SWITCH GUIDE 1 Piece(s) 5 Day(s) Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)Straight TypeNPNPresence3No ContactUp to DC30V~50mA

฿ 1,310.31

CYLINDER SWITCH GUIDE 1 Piece(s) 7 Day(s) Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)L-ShapedNPNPresence1No ContactUp to DC30V~50mA

฿ 1,401.42

CYLINDER SWITCH GUIDE 1 Piece(s) 60 Day(s) Non-ContactNPN FormatThree-Wire Method3Red/Green LED (ON when ON)L-ShapedNPNPresence3No ContactUp to DC30V~50mA

Loading...

  1. 1

Basic Information

Type Main Body Connection Method Cabtyre Code Power Supply Voltage No
Application Standard Lead Wire thickness(mm2) 0.15 Type of Lead Wire Oil Resistance