(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Easy alignment / parallelism alignment.
· Possible to set in a short time.
· Compact and compatible to high tension and compressive force.
· Filled with lubricant, no need to refill.
Part Number |
---|
FJ-L-8 |
FJ-L-8-1.25 |
FJ-L-10 |
FJ-L-12 |
FJ-L-12-1.25 |
FJ-L-14 |
FJ-L-16 |
FJ-L-18 |
FJ-L-22 |
FJ-L-26 |
FJ-L-30 |
FJ-L-36 |
FJ-L-40 |
FJ-L-45 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Connecting Thread Nominal M (mm) | Allowable Eccentricity U (mm) | Maximum Applied Tensile / Compression Force (kN) | Nominal Diameter of Thread of X Pitch |
---|---|---|---|---|---|---|---|---|---|
฿ 815.93 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M3~M8 | 0.75 | 1.08 | M8X1.0 | ||
฿ 899.51 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M3~M8 | 0.75 | 1.08 | M8X1.25 | ||
฿ 815.93 | FREE JOINT | 1 Piece(s) | Same day | M10~M18 | 0.75 | 2.45 | M10X1.25 | ||
฿ 815.93 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M10~M18 | 0.75 | 2.45 | M12X1.5 | ||
฿ 899.51 | FREE JOINT | 1 Piece(s) | 60 Day(s) | M10~M18 | 0.75 | 2.45 | M12X1.25 | ||
฿ 1,548.25 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M10~M18 | 1 | 5.88 | M14X1.5 | ||
฿ 2,117.31 | FREE JOINT FJ-L SERIES | 1 Piece(s) | 60 Day(s) | M10~M18 | 1.5 | 10.8 | M16X1.5 | ||
฿ 2,169.15 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M10~M18 | 1.5 | 10.8 | M18X1.5 | ||
฿ 2,599.00 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M20~M26 | 2 | 17.6 | M22X1.5 | ||
฿ 3,096.52 | FREE JOINT | 1 Piece(s) | 11 Day(s) | M20~M26 | 3 | 27.5 | M26X1.5 | ||
฿ 9,198.19 | FREE JOINT FJ-L SERIES | 1 Piece(s) | 60 Day(s) | M30~M36 | 3 | 60.8 | M30X1.5 | ||
฿ 12,408.88 | FREE JOINT FJ-L SERIES | 1 Piece(s) | 60 Day(s) | M30~M36 | 4 | 87.3 | M36X1.5 | ||
฿ 12,495.66 | FREE JOINT FJ-L SERIES | 1 Piece(s) | 60 Day(s) | M40~M45 | 4 | 87.3 | M40X1.5 | ||
฿ 15,489.42 | FREE JOINT FJ-L SERIES | 1 Piece(s) | 60 Day(s) | M40~M45 | 4 | 108 | M45X1.5 |
Loading...
Type | Floating joint | Connection Type, Cylinder Side | Female Thread | Applicable Cylinder | Air pressure cylinders |
---|---|---|---|---|---|
Connecting Thread Nominal P(mm) | 1~1.75 | Case | Steel (trivalent chromate treated) | Angle of Oscillation (deg) | ±5 |
Mounting | Foot | Ball Stud | Alloy steel (Trivalent chromate treated) | Operating Temperature Range(°C) | -10::60 |
How can we improve?
How can we improve?