1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mirror, Dielectric Total Reflection

SUR OPTICAL PARTS OPTICS

Mirror, Dielectric Total Reflection
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,114.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· A dielectric multi-layered total reflection mirror in which films with different refractive indexes have been vacuum deposited on an optically polished glass substrate.
· A high reflectance of 99% or greater can be obtained since there is no absorption by the film (compared with metal film reflection mirrors, such as aluminum types).
· A high level of reflection is achieved regardless of the polarization state of the entered light, but it does depend on the wavelength and angle.

 
Part Number
S05-50-633E
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 9,114.29

SUR OPTICAL PARTS OPTICS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

O.D.(φ) 50 Laser Type He-Ne laser (633nm) Wavelength Range(nm) 600~660
Coating Dielectric multilayer coating Material BK7

Please check the type/dimensions/specifications of the part S05-50-633E in the Mirror, Dielectric Total Reflection series.