1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rectangular Mirror Holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Rectangular Mirror Holder
  • Rectangular Mirror Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,454.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A holder for fixing square mirrors, filters, and projection plates, etc.
· Fix by tightening the two screws.
· The holder is for fixing purposes only.
· The holder is available with a width of 60 mm or 100 mm.

 
Part Number
F53-60
F53-100
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSWidth of Holder
(mm)

฿ 2,454.17

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 1060

฿ 3,376.72

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10100

Loading...

  1. 1

Basic Information

Height of Holder(mm) 33