1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Steel Honeycomb Optical Surface Plate

Thin Steel Honeycomb Optical Surface Plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 37,474.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A thin-type used for creating a space for experiments and for keeping costs down. An optical experiment surface plate that can be used to create a space for optical experiments simply by being placed on an existing laboratory table or frame.

[Features]
· Creates a space for optical experiments simply by being placed on an existing laboratory table or frame.
· A thin-type optical surface plate used for creating a space for experiments and for keeping costs down.
· Also compatible with clean room specifications.

 
Part Number
J09N-0405
J09N-0506
J09N-0906
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipA Dimension
(mm)
B Dimension
(mm)

฿ 37,474.44

SUR OPTICAL PARTS TABLE 1 Piece(s) 13 Day(s) 400500

฿ 46,467.59

SUR OPTICAL PARTS TABLE 1 Piece(s) 13 Day(s) 500600

฿ 71,000.54

SUR OPTICAL PARTS TABLE 1 Piece(s) 13 Day(s) 900600

Loading...

  1. 1