1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prism, Right Angle (Without Coating) S21

Prism, Right Angle (Without Coating) S21
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,619.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Light is bent 90° using the total reflection of a sloped prism.
[Features]
· BK7 can be used as an infrared region from the visual range.
· Synthetic quartz can be used as an infrared region from the ultra-violet range.
· Can also be used as a circuit board for producing each optical element.
[Applications]
· Useful for optical experiments.
· Optics-related equipment are built-in.

 
Part Number
S21-10A
S21-20A
S21-30A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSShape
(mm)

฿ 1,619.69

SUR OPTICAL PARTS OPTICS 1 Piece(s) 3 Day(s) 1010

฿ 3,185.87

SUR OPTICAL PARTS OPTICS 1 Piece(s) 3 Day(s) 1020

฿ 6,846.65

SUR OPTICAL PARTS OPTICS 1 Piece(s) 42 Day(s) 1030

Loading...

  1. 1

Basic Information

Material BK7