1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Prism, Right Angle (With Coating) S21

SUR OPTICAL PARTS OPTICS

Prism, Right Angle (With Coating) S21
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,218.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Prism used to bend light at 90 degrees.
[Features]
· Provides same efficiency as a mirror, but using a prism for reflection function generally makes the system more compact.
· As the mirror surface is protected by a coating, there is less deterioration of image performance due to dust, scratches, etc.
· Caution is needed when using it for white light, as chromatic aberration may occur due to the dispersion of the material (wavelength depends on the refractive index).
· A right angled prism is used for bending light at 90 or 180 degrees.
· The prisms are divided into B or C types depending on the difference in the coating applied to each surface.
[Applications]
· Useful for optical experiments.
· Optics-related equipment are built-in.

 
Part Number
S21-10B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,218.44

SUR OPTICAL PARTS OPTICS 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Shape(mm) 10 Coating Ai and MgF2 broadband anti-reflection coating for visible range Material BK7
Coating Two Side AR Coating

Please check the type/dimensions/specifications of the part S21-10B in the Prism, Right Angle (With Coating) S21 series.