1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fine movement small mirror holder (with lock)

Fine movement small mirror holder (with lock)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,125.21/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The FM58 with an added tilt-lock nut.
· Adhesive type and three-point support type fixing are available for the mirror fixing methods.
· Both the adhesive and screw types are available with or without a rod.
· With the rod-less type, M3 or M6 screws are used for fixing.
· With the three-point support type, mirrors from ø20 to ø30 mm can be fixed by replacing the pins on two of the points.

 
Part Number
FM58C-30-1
FM58C-30F-1
FM58C-30F-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUseed Mirror Diameter
(φ)
Types

฿ 5,125.21

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 10~30Adhesive type, no rod type

฿ 5,589.58

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 10~30Adhesive Type, Rod Type

฿ 6,499.74

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 1020~30Three-point support-type, rod type

Loading...

  1. 1

Basic Information

Fine Movement Method Feed screw P=0.25 Adjustment axis θy, θz axes