1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small upward operation mirror holder

Small upward operation mirror holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,399.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A small top operated mirror holder with excellent stability and operability.
· Can hold small mirrors up to ø30. The tilt can be adjusted in the two axes.
· The tilt axis can be locked using the included lock nut.
· The mirror can be fixed using either adhesive or via the three-point support method.
· Types with a rod and types without a rod are available.
· With the three-point support type, mirrors from ø20 to ø30 mm can be fixed by replacing the pins on two of the points.

 
Part Number
FM535-30-1
FM535-30-2
FM535-30F-1
FM535-30F-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSUseed Mirror Diameter
(φ)
Types

฿ 7,399.04

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 10~30Adhesive type, no rod type

฿ 7,852.57

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 1020~30Three-point support type, no rod type

฿ 7,863.42

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 10~30Adhesive Type, Rod Type

฿ 8,316.94

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 1020~30Three-point support-type, rod type

Loading...

  1. 1

Basic Information

Fine Movement Method Feed screw P=0.25 Adjustment axis θy, θz axes