1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Tooling Plates

Small Tooling Plates
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,351.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Allows for the easy modularization of optical systems.

[Features]
· The smallest breadboard in the product line-up.
· Features a modularized Opt Station and 40 mm stage combination etc. Can be fixed to the top of vibration removal boards and breadboards and easily moved and stored.
· The top surface is configured of a 25 mm matrix of tapped holes for the M6 type, and 8 mm or 16 mm for the M3 type. All holes are through-holes.
· Features M6 bolt holes for fixing to vibration removal boards etc.
· Allows for the easy modularization of optical systems configured with Opt Stations and a 40 mm stage, etc.

 
Part Number
A65-1P8
A65-2
A65-2P8
A65-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize
(mm)
Top Side Tapped

฿ 10,233.65

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10150×200M3 Pitch 8mm

฿ 20,412.71

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10250×350M3 Pitch 16mm

฿ 28,348.77

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10250×350M3 Pitch 8mm

฿ 9,351.39

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10150×200M6 Pitch 25mm

Loading...

  1. 1