1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fixed-type Holder

SUR OPTICAL PARTS HOLDER

Fixed-type Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,518.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can retain and fix various types of adapter. The optical axis height is standardized at 25 mm from the bottom. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
F501-40N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,518.23

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Applicable Size(mm) φ25

Please check the type/dimensions/specifications of the part F501-40N in the Fixed-type Holder series.