1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotation-type (Hexagon Type) Cross Clamp

Rotation-type (Hexagon Type) Cross Clamp
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,130.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A bolt type cross clamp for heavy loads. The bolt includes a hexagonal socket head.
· Poles and rods can be rotated to any angle and then fixed.
· Fixing is done using a split clamping method.
· Fixing is done by tightening the M5 bolts.
· Features a slitted fixing section. Twist the clamp section to securely fix the object.

 
Part Number
A45-19C
A45-20C
A45-21C
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSApplicable Rod Dia.
(φ)

฿ 4,156.39

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 1012-12

฿ 4,130.43

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1012-20

฿ 4,130.43

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1020-20

Loading...

  1. 1