1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rotating Plate A55-11

SUR OPTICAL PARTS BASE

Rotating Plate A55-11
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,738.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A rotating plate that is convenient for routing the light path.
[Features]
· The product can be rotated 360 degrees and fixed in any position by using the opt-station holder.
· Easy to rotate.
[Applications]
· Useful for optical experiments.

 
Part Number
A55-11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,738.60

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 40×40 Top mountable type T-M3A,B,C,D Bottom Mounting Hole Type T-M3A