1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Variable Pinhole Holder

SUR OPTICAL PARTS HOLDER

Variable Pinhole Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,381.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The rotating disc features eight small-diameter holes of different sizes every 45°. Positioning for each hole is done by a click-stop method. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
F70
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 8,381.01

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Height of Holder(mm) 50 Pin Hole Diameter Type Standard

Please check the type/dimensions/specifications of the part F70 in the Variable Pinhole Holder series.