1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Variable slit

SUR OPTICAL PARTS HOLDER

Variable slit
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,258.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A double door type variable slit.
· The slit width is adjusted using the micrometer head.
· The slit width and the position of the center are constant.
· V-groove rails and cross rollers are used for the double door slit section guide, decreasing the tilt of the slits during operation.
· Use a Hartmann plate to adjust the slit height.

 
Part Number
F112N
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 43,258.67

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Height of Holder(mm) 21

Please check the type/dimensions/specifications of the part F112N in the Variable slit series.