1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cross movement holder (□60 type)

Cross movement holder (□60 type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 12,856.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A holder that can support and fix various types of adapter, and finely adjust them in the YZ axes and Yzθyθz axes.
· 0.5 mm screws are used for the fine movement parts.
· The F02-1E has a thickness of just 10 mm, and so is ideal for use in tight spaces or in close proximity to other types.
· For the F02-1E type, fine movement of the YZ axes can be made using the operating screw. For the F02-4E type, fine movement of the Yzθyθz axes can be made

 
Part Number
F02-1E
F02-1ER
F02-3E
F02-3ER
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight of Holder
(mm)
Operation Screw Locations Adjustment axis

฿ 12,856.86

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 1030RegularYZ-Axis

฿ 12,856.86

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 1030ReversedYZ-Axis

฿ 19,221.74

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 1037RegularY, Z, θy, θz axes

฿ 19,221.74

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 1037ReversedY, Z, θy, θz axes

Loading...

  1. 1

Basic Information

Fine Movement Method Feed screw P=0.5