1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spacer □60 A49 for Optical Axis Height Alignment

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Spacer □60 A49 for Optical Axis Height Alignment
  • Spacer □60 A49 for Optical Axis Height Alignment
  • Spacer □60 A49 for Optical Axis Height Alignment
  • Spacer □60 A49 for Optical Axis Height Alignment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 985.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Base plate of 60 × 60 mm to match the height of optical axis.
[Features]
· Used in situations such as when the assembled height of the stage is insufficient in relation to the configured optical axis.
· Available from 10 to 50 mm in increments of 5 mm by combining spacers.
· Adjustment in 2 mm increments is possible by combining with A49-H, R, J.
· External shape of spacer is 60 × 60 mm and can be used in 40 × 40 mm and 60 × 60 mm stage.
· Use A49-R, J spacers by simultaneously inserting between each other and fixing.
· A49-A can also be used as lower adapter plate for dovetail type stage B05-11BM.
[Applications]
· Useful for optical experiments.

 
Part Number
A49-A
A49-B
A49-C
A49-D
A49-E
A49-F
A49-G
A49-H
A49-J
A49-Q
A49-R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)
Hole Shape

฿ 1,570.15

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10104.5 Drilled Hole φ8 counterbore depth 4.5

฿ 1,475.62

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10103.5 Drilled Hole φ6 counterbore depth 4.5

฿ 1,475.62

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10104.5 Drilled Hole φ8 counterbore depth 4.5~16.5

฿ 1,483.36

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10154.5 Drilled Hole φ8 counterbore depth 4.5~16.5

฿ 1,489.56

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10204.5 Drilled Hole φ8 counterbore depth 4.5~16.5

฿ 1,497.31

SUR OPTICAL PARTS BASE 1 Piece(s) 6 Day(s) 10254.5 Drilled Hole φ8 counterbore depth 4.5~16.5

฿ 1,505.06

SUR OPTICAL PARTS BASE 1 Piece(s) 6 Day(s) 10304.5 Drilled Hole φ8 counterbore depth 4.5~16.5

฿ 1,469.42

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 1064.5 Drilled Hole φ8 counterbore depth 4.5~16.5

฿ 985.28

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1024.5 Drilled Hole+3.5 Drilled Hole

฿ 1,449.66

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1093.5 Drilled Hole φ6 counterbore depth 4.5

฿ 1,014.34

SUR OPTICAL PARTS BASE 1 Piece(s) 6 Day(s) 1044.5 Drilled Hole+3.5 Drilled Hole

Loading...

  1. 1