1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spacer □40 for optical axis height adjustment

Spacer □40 for optical axis height adjustment
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 983.73/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 40 mm spacer for aligning the optical axis.
· Used when the assembled height of the stage is insufficient in relation to the configured optical axis etc.
· Features external dimensions of 40 × 40 mm. Can be used for 40 stages or Opt Station holders.
· Available in dimensions of 10 mm to 50 mm in increments of 5 mm (by combining spacers).
· More detailed adjustment is possible by using combinations of A50-H, R, J, V, W, X, and Y.

 
Part Number
A50-A
A50-C
A50-D
A50-E
A50-F
A50-G
A50-H
A50-J
A50-K
A50-L
A50-M
A50-R
A50-V
A50-W
A50-X
A50-Y
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSPlate Thickness
(mm)
Hole Shape

฿ 1,014.34

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10103.5 Drilled Hole φ6 counterbore depth 4.5

฿ 1,014.34

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10103.5 Drilled Hole φ6 counterbore depth 4.5~16.5

฿ 1,017.44

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10153.5 Drilled Hole φ6 counterbore depth 4.5~16.5

฿ 1,457.20

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10203.5 Drilled Hole φ6 counterbore depth 4.5~16.5

฿ 1,477.17

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10253.5 Drilled Hole φ6 counterbore depth 4.5~16.5

฿ 1,462.12

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10303.5 Drilled Hole φ6 counterbore depth 4.5~16.5

฿ 1,011.24

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 1063.5 Drilled Hole φ6 counterbore depth 4.5~16.5

฿ 983.73

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1023.5 Through

฿ 985.28

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10103.5 Drilled Hole φ counterbore depth 4.5

฿ 986.83

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10153.5 Drilled Hole φ counterbore depth 4.5

฿ 988.38

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10203.5 Drilled Hole φ counterbore depth 4.5

฿ 1,011.24

SUR OPTICAL PARTS BASE 1 Piece(s) 6 Day(s) 1043.5 Through

฿ 1,117.46

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1033.5 Through

฿ 1,117.46

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 1053.5 Through

฿ 1,117.46

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10103.5 Through

฿ 1,117.46

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10203.5 Through

Loading...

  1. 1