1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Base for optical path switch

SUR OPTICAL PARTS BASE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Base for optical path switch
  • Base for optical path switch
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,066.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Can be used for switching optical circuits by loading and sliding the Opt Station holder (reproducibility reference value: 10 seconds or so).
· The slide-position is fixed by magnet. As such there is no locking mechanism.

 
Part Number
A55-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 10,066.67

SUR OPTICAL PARTS BASE 1 Piece(s) 7 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 60×40 Top mountable type T-M3A,B,C,D

Please check the type/dimensions/specifications of the part A55-20 in the Base for optical path switch series.