1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Round Laser Holder

Round Laser Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 7,038.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· F20 sandwiches the laser between three screws. The optical axis is adjusted by screwing in and out.
· With F21, in addition to the function of F20, it is possible to adjust in the θy direction by operating the screw at the bottom of the holder.
· Both F20 and F21 have two types, L=150 and 250, depending on the length of the laser.
· The included standard rod has a diameter of ø20 and a length of 60, but both the rod diameter and length can be changed upon request.
· The laser holding part can be fixed to positions at 50 mm intervals by removing the fixing screw from the bottom (only F20-150/250).
· The F20 can be attached directly to the breadboard (A65) by removing the rod.

 
Part Number
F20-150
F20-250
F21-150
F21-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSHeight of Holder
(mm)
Travel Distance Length L
(mm)

฿ 7,066.92

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 1045-150

฿ 7,038.50

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 1045-250

฿ 11,589.26

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 1065±3°150

฿ 11,620.26

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 1065±3°250

Loading...

  1. 1