1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carrier for Base

SUR OPTICAL PARTS BASE

Carrier for Base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,948.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A carrier for A10 connections. Used for fixing optical benches to bases such as those on optical surface plates etc. A magnet plate may be required depending on the base. Note: The CAD data for this series is being modified. This data will be made available as soon as the modifications have been completed.

 
Part Number
A11-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,948.88

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 60×100

Please check the type/dimensions/specifications of the part A11-3 in the Carrier for Base series.