1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plate type rod stand

SUR OPTICAL PARTS BASE

Plate type rod stand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,347.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A stand for fixing rods with a length of 10 mm.
· Also includes a 10 mm length rod.
· Can be used as the rod stand for the Opt Station holder, fixing it in any position (360°).

 
Part Number
A55-12-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,347.41

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Size(mm) 40×30 Bottom Mounting Hole Type T-M3D

Please check the type/dimensions/specifications of the part A55-12-10 in the Plate type rod stand series.