1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Breadboard (for M3)

Breadboard (for M3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,724.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An aluminum breadboard for Opt Station 40 mm stages.
· Includes a handle so that assembled optical systems can be carried as is.
· The upper surface features 16 mm M3 tapped holes.
· Flatness: 0.20 mm or less.

 
Part Number
A65-34
A65-46
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize
(mm)

฿ 34,724.11

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10300×450

฿ 52,385.70

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10450×600

Loading...

  1. 1