1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pin Hole Holder

SUR OPTICAL PARTS HOLDER

Pin Hole Holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 19,190.74/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Capable of fixing pinholes and moving them in micro-movement increments in the YZ axis direction.
· Pin holes with an external diameter of ø16 mm can be used.
· Fix pin holes with an M20P = 0.5 threaded ring.
· The optical axis central height is standardized at 25 mm from the bottom.

 
Part Number
F513F
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 19,190.74

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Basic Information

Types V Groove and Cross Roller Travel Distance ±2mm

Please check the type/dimensions/specifications of the part F513F in the Pin Hole Holder series.