1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slid lens holder

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Slid lens holder
  • Slid lens holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,786.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Used for fixing round/square lenses or cylindrical/rectangular items of any size.
· The attachment and detachment of elements is done by loosening the slide-clamp screw on the side surface, adjusting the position and, after fixing the screws, fixing the element using the clamp screw on the top.
· The F44 can hold cylindrical elements such as lenses, while the F45 is suitable for fixing rectangular elements such as cylindrical lenses.

 
Part Number
F44-30
F44-60
F44-80
F45-30
F45-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes Height of Holder
(mm)
Applicable Diameter
(φ)
Applicable Size(In the case of for square)
(mm)

฿ 3,830.25

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10For round type2330-

฿ 4,752.80

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10For round type3560-

฿ 6,522.98

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10For round type4580-

฿ 3,786.32

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10For square shape type23-□30

฿ 4,708.87

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10For square shape type35-□60

Loading...

  1. 1