(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A holder for fixing items such as mirrors or plate beam splitters etc. The tilt can be adjusted in the two axial directions. The center of rotation and the center of the mirror always coincide when making fine adjustments.
[Features]
■ F50, F55
· Holders for fixing mirrors, plate beam splitters, and lenses, etc. The tilt (θy, θz) can be finely adjusted.
· Fine movement of ±4° to 6° is possible, in both θy and θz, by tightening the clamp. Loosening the clamp, allows for coarse movement (adjustment) over 360°.
· A gimbal structure in which the center of rotation and the center of the mirror always coincide when making fine or coarse adjustments.
· The included standard rod is ø 20, and has a length of 60 mm. However the rod length can be changed. The holder's screw holes are M6P = 1. A40 to A42 rods can be used.
· Mirror Holder F50: For the feeding method, A-type micrometer heads and an E-type screw system are available.
· Horizontally operated type mirror holder F55: Due to the unique horizontal operation method (the operation system is installed in a horizontal direction), the user can operate it without going in front of the optical axis with their hands. A proximity specification is also available.
■ F52
· A holder for fixing mirrors, plate beam splitters, and lenses, etc. The tilt (θy, θz) can be finely adjusted in the two axial directions.
· The tilt (θy, θz) of the two axes can be finely adjusted by ±2° or ±3° (F52).
· A gimbal structure in which the center of rotation and the center of the mirror always coincide when making fine or coarse adjustments.
· Items such as mirrors are attached and removed using a threaded ring. Includes a resin protective ring.
Part Number |
---|
F50-25.4A |
F50-25.4E |
F50-30E |
F50-50A |
F50-50E |
F52-25.4 |
F52-25.4F |
F52-25.4H |
F52-30 |
F52-30F |
F52-30H |
F52-50H |
F52-50N |
F52-50NF |
F55-25.4 |
F55-30 |
F55-50 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Useed Mirror Diameter (φ) | Types | Height of Holder (mm) | Effective Diameter (φ) | Fine Movement Method |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,542.77 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | - | 53 | 22.5 | Micrometer Head | ||
฿ 10,174.44 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | - | 53 | 22 | Feed screw (P=0.5mm) | ||
฿ 10,174.44 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | - | 53 | 27 | Feed screw (P=0.5mm) | ||
฿ 12,911.10 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 50 | - | 63 | 47 | Micrometer Head | ||
฿ 11,542.77 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 50 | - | 63 | 47 | Feed screw (P=0.5mm) | ||
฿ 21,066.84 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | - | 50 | 22.5 | Micrometer Head | ||
฿ 21,082.34 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 25.4 | Rod Type | 50 | 22.5 | Micrometer Head | ||
฿ 21,066.84 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 30 Day(s) | 10 | 25.4 | - | 50 | 22.5 | Fine Pitch Micrometer Head (P=0.25mm) | ||
฿ 21,066.84 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 41 Day(s) | 10 | 30 | - | 50 | 27 | Micrometer Head | ||
฿ 21,082.34 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | Rod Type | 50 | 27 | Micrometer Head | ||
฿ 21,066.84 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 30 | - | 50 | 27 | Fine Pitch Micrometer Head (P=0.25mm) | ||
฿ 23,818.99 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 50 | - | 60 | 47 | Fine Pitch Micrometer Head (P=0.25mm) | ||
฿ 23,818.99 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 50 | - | 60 | 47 | Micrometer Head | ||
฿ 23,834.49 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 50 | Rod Type | 60 | 47 | Micrometer Head | ||
฿ 16,078.04 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 30 Day(s) | 10 | 25.4 | - | 53.5 | 22/5 | Micrometer Head | ||
฿ 16,078.04 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 24 Day(s) | 10 | 30 | - | 53.5 | 27 | Micrometer Head | ||
฿ 17,469.62 | SUR OPTICAL PARTS HOLDER | 1 Piece(s) | 8 Day(s) | 10 | 50 | - | 63.5 | 47 | Micrometer Head |
Loading...
Adjustment axis | θyθz axis |
---|
How can we improve?
How can we improve?