1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Adapter for connector

SUR OPTICAL PARTS HOLDER

Adapter for connector
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,754.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An adapter for optical fiber connectors.
· An FC type receptacle is included as standard, so please select according to the connector.
· The FC type receptacle is designed so that when a connector is inserted, the end surface of the ferrule extends about 0.5 mm from the receptacle surface. Ideal for placing in close proximity to other items.

 
Part Number
F16-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,754.32

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part F16-2 in the Adapter for connector series.