1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Optical Bench

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Optical Bench
  • Aluminum Optical Bench
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,667.42/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An optical rail that can be used for constructing a linear optical experiment system using a dedicated carrier.
[Features]
· Lightweight and rust-proof.
· A10 is an X type aluminum optical bench with a stable cross-section of 70 mm × 50 mm.
· A18 is an aluminum optical bench with 50 mm width and 25 mm height.
· Can be configured with a low optical axis.
· Can be mounted directly on the anti-vibration table with M6 bolts.
· Products with “/ST” at the end of the model number include a scale.
· For total loads applied onto the optical bench, as a general rule, avoid unbalanced or concentrated loads and ensure that it is equal to or less than 10 times the weight of the bench itself.
[Applications]
· Useful for optical experiments.

 
Part Number
A18-1300
A18-1300/ST
A18-1900
A18-1900/ST
A18-250
A18-250/ST
A18-500
A18-500/ST
A18-900
A18-900/ST
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSLength L
(mm)
Scale

฿ 18,362.95

SUR OPTICAL PARTS BASE 1 Piece(s) 21 Day(s) 101300No

฿ 19,723.53

SUR OPTICAL PARTS BASE 1 Piece(s) 65 Day(s) 101300Presence

฿ 25,223.73

SUR OPTICAL PARTS BASE 1 Piece(s) 21 Day(s) 101900No

฿ 26,584.31

SUR OPTICAL PARTS BASE 1 Piece(s) 21 Day(s) 101900Presence

฿ 6,667.42

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10250No

฿ 8,002.04

SUR OPTICAL PARTS BASE 1 Piece(s) 7 Day(s) 10250Presence

฿ 9,605.54

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10500No

฿ 10,940.16

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 10500Presence

฿ 13,033.22

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 10900No

฿ 14,393.80

SUR OPTICAL PARTS BASE 1 Piece(s) 61 Day(s) 10900Presence

Loading...

  1. 1

Basic Information

Size(mm) W 50 / H 25