1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Alignment target

SUR OPTICAL PARTS HOLDER

Alignment target
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,665.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Can be used for optical system constructions.

[Features]
· Used for adjusting the optical axis when building an optical system for the Opt Station.
· Push-down the large target-fixing pin to fix to the tapped hole on the plate board.
· Return the pin upward to install in any position.
· The mark on the target is adjusted to a height of 45 mm.
· Target stickers (black cross on a white base / white cross on a black base) are included.

 
Part Number
F580
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,665.48

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part F580 in the Alignment target series.