1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

L-Shaped Bracket A48

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • L-Shaped Bracket A48
  • L-Shaped Bracket A48
  • L-Shaped Bracket A48
  • L-Shaped Bracket A48
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,437.26/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

L-shaped bracket that can be attached to a rod.
[Features]
· For 40 × 40, 60 × 60 mm stage.
[Applications]
· For optical experiments.

 
Part Number
A48-1
A48-2
A48-3
A48-4
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSSize
(mm)
Side mounting hole type

฿ 1,437.26

SUR OPTICAL PARTS BASE 1 Piece(s) 8 Day(s) 1030×25×35T-M2D

฿ 1,474.07

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 1056×40×55T-M3A

฿ 1,944.64

SUR OPTICAL PARTS BASE 1 Piece(s) 3 Day(s) 1085×60×80T-M4A

฿ 2,149.41

SUR OPTICAL PARTS BASE 1 Piece(s) 6 Day(s) 1085×60×100T-M4A

Loading...

  1. 1