1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LD holder (To-Package type)

LD holder (To-Package type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 31,905.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A To-Package type LD holder with a built-in Peltier element.
· Features a built-in Peltier element, and a calibrated 10kΩ thermistor sensor.
· Supports LD sizes of ø5.6 (Pin PCD, 2.0) and ø9.0 (Pin PCD, 2.54) for three-pins and for four-pins respectively.
· For common anodes and common cathodes, etc., configure by replacing the jumper pins.
· For connectors, a D-sub9 pin female is used for driving the LD, and a D-sub9 pin male is used for the temperature controller.
· The F129-1 water cooling adapter is also available.
· Use a low temperature circulating water tank or similar to enable greater stabilization and for even lower temperatures.

 
Part Number
F125-3A
F125-3B
F125-4A
F125-4B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThe Number of Pins
(piece)
LD Size
(φ)

฿ 31,905.00

SUR OPTICAL PARTS HOLDER 1 Piece(s) 46 Day(s) 35.6

฿ 31,905.00

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 39.0

฿ 31,905.00

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 45.6

฿ 31,905.00

SUR OPTICAL PARTS HOLDER 1 Piece(s) 7 Day(s) 49.0

Loading...

  1. 1