1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

3-axis lens holder

3-axis lens holder
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 28,282.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The B11-40C is employed for the X-axis while the optical axis is configured at 45 mm.
· Replace the lens and/or adapter to allow for use in different types of application.

 
Part Number
OPS3A-2
OPS3A-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTypes

฿ 28,282.98

SUR OPTICAL PARTS HOLDER 1 Piece(s) 8 Day(s) 10Precision crisscross movement type

฿ 30,097.09

SUR OPTICAL PARTS HOLDER 1 Piece(s) 3 Day(s) 10High performance crisscross movement type

Loading...

  1. 1

Basic Information

Fine Movement Method X: micrometer YZ: P=0.25