(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An OCTRON urethane (anti-static) wheel caster that includes a swivel stopper. Includes a stopper function that stops rotation of the wheel. Prevents electrostatic damage to transported items.
Caster Type | Plate Type Universal / Low Profile | Mounting Height H(mm) | 68 | Properties | Static electricity prevention |
---|---|---|---|---|---|
Load Range(daN) | 35.01~80.00 | Stopper (Detail) | With Rotation Stopper | Allowable Load(daN) | 60 |
Wheel Material | OCTRON urethane (antistatic) | Wheel Characteristics | Oil Resistance / Static electricity prevention | Fitting Material | Steel |
Mounting Hole Type | Round hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 54 | Mounting Hole Pitch, Short Length Direction W1(mm) | 36 |
Plate Length L(mm) | 70 | Plate Width W(mm) | 54 | Wheel Dia. D(Ø) | 50 |
Wheel Width B(mm) | 28 | Application | OA equipment/information and communication equipment / Factory facilities | Swivel Radius(mm) | 71 |
Load Category | Medium Load | Wheel Bearings | Available | Stopper Type | S-2 |
Please check the type/dimensions/specifications of the part THN-50HUOS-2 in the Anti-Static Caster - THN Series - Swivel Caster with Stopper (OCTRON Urethane Wheel) series.
How can we improve?
How can we improve?