(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with swivel stopper that includes an anti-static rubber wheel. Includes a stopper function that stops rotation of the wheel. Prevents electrostatic damage to transported items.
Part Number |
---|
SU-STC-65EMES-12 |
SU-STC-75EMES-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Allowable Load (daN) | Wheel Dia. D (Ø) |
---|---|---|---|---|---|---|---|---|---|
฿ 1,256.78 | ANTISTATIC CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 85 | 50 | 65 | ||
฿ 1,347.03 | ANTISTATIC CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 93 | 60 | 75 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Load Range(daN) | 35.01~80.00 |
---|---|---|---|---|---|
Stopper (Detail) | With Rotation Stopper | Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention |
Fitting Material | Stainless Steel | Mounting Hole Type | Round hole | Mounting Hole Pitch, Long Length Direction L1(mm) | 55 |
Mounting Hole Pitch, Short Length Direction W1(mm) | 42 | Plate Length L(mm) | 70 | Plate Width W(mm) | 58 |
Wheel Width B(mm) | 25 | Application | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities | Swivel Radius(mm) | 97 |
Load Category | Medium Load | Wheel Bearings | No | Stopper Type | S-12 |
How can we improve?
How can we improve?