1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Caster SU-STC Series Swivel

ANTISTATIC CASTERS

Anti-Static Caster SU-STC Series Swivel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,228.90/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster with an anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

Part Number
SU-STC-75EME
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,228.90

ANTISTATIC CASTERS 1 Piece(s) 5 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Mounting Height H(mm) 93 Properties Static electricity prevention
Load Range(daN) 35.01~80.00 Stopper (Detail) No Allowable Load(daN) 60
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Stainless Steel
Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 55 Mounting Hole Pitch, Short Length Direction W1(mm) 42
Plate Length L(mm) 70 Plate Width W(mm) 58 Wheel Dia. D(Ø) 75
Wheel Width B(mm) 25 Application Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities Swivel Radius(mm) 65
Load Category Medium Load Wheel Bearings No

Please check the type/dimensions/specifications of the part SU-STC-75EME in the Anti-Static Caster SU-STC Series Swivel series.