1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Caster STM Series Swivel (Anti-Static Rubber Wheels)

Anti-Static Caster STM Series Swivel (Anti-Static Rubber Wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 754.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A swivel caster with an anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

Part Number
STM-75VAE
STM-100VSE
STM-130VSE
STM-150VSE
STM-200VSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Swivel Radius
(mm)
Combination of Slotted Hole Pitch

฿ 754.93

ANTISTATIC CASTERS 1 Piece(s) 5 Day(s) 1010035.01~80.0080Round hole636381817532Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities68-

฿ 1,017.18

ANTISTATIC CASTERS 1 Piece(s) 7 Day(s) 1014480.01~140.00100Slotted Holes70(73)70(73)959510032Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities8870-70, 71-71, 72-72, 73-73

฿ 1,439.34

ANTISTATIC CASTERS 1 Piece(s) 7 Day(s) 10177140.01~220.00180Slotted Holes79(82)79(82)10510513038Distribution/Hand Truck/Pallet / Factory facilities10879-79, 80-80, 81-81, 82-82

฿ 1,580.32

ANTISTATIC CASTERS 1 Piece(s) 7 Day(s) 10198140.01~220.00200Slotted Holes87(93)87(93)12012015042Distribution/Hand Truck/Pallet / Factory facilities12487-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93

฿ 2,380.00

ANTISTATIC CASTERS 1 Piece(s) 7 Day(s) 10250220.01~320.00250Slotted Holes105(115)105(115)14014020045Distribution/Hand Truck/Pallet / Factory facilities163105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Load Category Medium Load Wheel Bearings Available