(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A caster with swivel stopper that includes an anti-static rubber wheel.
· Includes a stopper function that stops rotation of the wheel.
· Prevents electrostatic damage to the transported items.
Part Number |
---|
STM-150VSES-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,834.29 | ANTISTATIC CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 198 | 140.01~220.00 | 200 | Slotted Holes | 87(93) | 87(93) | 120 | 120 | 150 | 42 | Distribution/Hand Truck/Pallet / Factory facilities | 128 | 87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load | Wheel Bearings | Available | Stopper Type | S-2 |
Please check the type/dimensions/specifications of the part STM-150VSES-2 in the Anti-Static Caster STM Series, Swivel with Stopper (Anti-Static Rubber Wheel) series.
Part Number |
---|
STM-200VSES-2 |
STM-75VAES-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,704.47 | 1 Piece(s) | 7 Day(s) | 10 | 250 | 220.01~320.00 | 250 | Slotted Holes | 105(115) | 105(115) | 140 | 140 | 200 | 45 | Factory facilities / Distribution/Hand Truck/Pallet | 163 | 105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115 | ||
฿ 827.22 | 1 Piece(s) | 39 Day(s) | 10 | 100 | 35.01~80.00 | 80 | Round hole | 63 | 63 | 81 | 81 | 75 | 32 | Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 82 | - |
How can we improve?
How can we improve?