(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A caster with swivel stopper that includes an anti-static rubber wheel. Includes a stopper function that stops rotation of the wheel. Prevents electrostatic damage to transported items.
Part Number |
---|
STC-100VSES-2 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,143.02 | ANTISTATIC CASTERS | 1 Piece(s) | 5 Day(s) | 10 | 130 | 80.01~140.00 | 120 | Slotted Holes | 68(71) | 68(71) | 90 | 90 | 100 | 32 | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities | 98 | 68-68, 69-69, 70-70, 71-71 | Available | S-2 |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper (Detail) | With Rotation Stopper |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part STC-100VSES-2 in the Anti-Static Caster STC Series Swivel with Stopper series.
Part Number |
---|
STC-150CBCES-2 |
STC-50EMES-1 |
STC-75EMES-1 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings | Stopper Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,628.84 | 1 Piece(s) | 7 Day(s) | 10 | 190 | 140.01~220.00 | 160 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 150 | 40 | Factory facilities / Distribution/Hand Truck/Pallet | 122 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available | S-2 | ||
฿ 447.70 | 1 Piece(s) | 5 Day(s) | 10 | 65 | 35.01~80.00 | 50 | Round hole | 46 | 35 | 59 | 47 | 50 | 21 | Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 58 | - | No | S-1 | ||
฿ 674.01 | 1 Piece(s) | 5 Day(s) | 10 | 93 | 35.01~80.00 | 60 | Round hole | 55 | 42 | 70 | 58 | 75 | 25 | Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 74 | - | No | S-1 |
How can we improve?
How can we improve?