(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A swivel caster with an anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.
[Features]
· A rubber tire with elasticity and does not damage floors.
· In addition, it has the same level of oil resistance, abrasion resistance, and aging resistance as common rubber wheels.
· Powders and liquid substances are used to provide electrostatic performance, meaning that there are no grounding irregularities.
Part Number |
---|
STC-125CBCE |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,277.65 | ANTISTATIC CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 165 | 140.01~220.00 | 150 | Slotted Holes | 75(80) | 75(80) | 102 | 102 | 125 | 38 | Distribution/Hand Truck/Pallet / Factory facilities | 101 | 75-75, 76-76, 77-77, 78-78, 79-79, 80-80 | Available |
Loading...
Caster Type | Plate Type Universal | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | Anti-static rubber | Wheel Characteristics | Static electricity prevention | Fitting Material | Steel |
Load Category | Medium Load |
Please check the type/dimensions/specifications of the part STC-125CBCE in the Anti-Static Caster, STC Series, Freely Swiveling series.
Part Number |
---|
STC-50EME |
STC-65EME |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Type | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application | Swivel Radius (mm) | Combination of Slotted Hole Pitch | Wheel Bearings |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 379.05 | 1 Piece(s) | Same day | 10 | 65 | 35.01~80.00 | 50 | Round hole | 46 | 35 | 59 | 47 | 50 | 21 | Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 46 | - | No | ||
฿ 473.31 | 1 Piece(s) | 7 Day(s) | 10 | 85 | 35.01~80.00 | 50 | Round hole | 55 | 42 | 70 | 58 | 65 | 25 | Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment | 60 | - | No |
How can we improve?
How can we improve?