1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anti-Static Caster SR Series Swivel with Stopper

ANTISTATIC CASTERS

Anti-Static Caster SR Series Swivel with Stopper
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 429.93/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A caster with swivel stopper that includes an anti-static rubber wheel. Includes a stopper function that stops rotation of the wheel. Prevents electrostatic damage to transported items.

Part Number
SR-50EMES-1-M12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 429.93

ANTISTATIC CASTERS 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type Mounting Height H(mm) 67 Properties Static electricity prevention
Load Range(daN) ~35.00 Stopper (Detail) With Rotation Stopper Allowable Load(daN) 35
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Thread Dia. M12×P1.25 Wheel Dia. D(Ø) 50 Wheel Width B(mm) 21
Application Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities Swivel Radius(mm) 61 Load Category Light Load
Wheel Bearings No Stopper Type S-1

Please check the type/dimensions/specifications of the part SR-50EMES-1-M12 in the Anti-Static Caster SR Series Swivel with Stopper series.