1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Anti-Static Caster SM Series Swivel (OCTRON Urethane Wheel)

ANTISTATIC CASTERS

Anti-Static Caster SM Series Swivel (OCTRON Urethane Wheel)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,253.16/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A swivel caster with an OCTRON urethane (anti-static) wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

Product overview

Product image

Product image

SM-100 BMO

SM-100 BMO

Dimensions

Dimensional drawing

Dimensional drawing

Product numberWheel TypeAllowable LoadStarting ForceTurning
Starting Force
Wheel DiameterWheel WidthMounting HeightStem DiameterStem LengthMounting Nuts
Width across flats
EccentricityTurning Radius
Model / Wheel DiameterWheelSPNkgfdaNdaNDmmWmmHmmTLmmmmEmmRmm
SM-100BMOOCTRON urethane
(bearing, antistatic)
600618.6436.0010025126M12 × P1.75
UNF1/2×20 pitches
15·40
25
1932(R88)

The metal fittings has a chrome plating finish.

Features

Stable static electricity diffusion

  • Leakage resistance: 10^7 to 10^8 Ω (between wheel surfaces).
  • Diffuse static electricity without unevenness (measured by the manufacturer, not guaranteed values ).

Excellent low staining properties

It does not use carbon black and will not stain the floor.

Low running noise

Compared to ordinary urethane materials, this material is more flexible and reduces running noise.

Applications

Ideal for use in chemical plants where static sparks must be eliminated and in cleanrooms where static dust and dirt should be avoided.

Part Number
SM-100BMO-UNF1/2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,253.16

ANTISTATIC CASTERS 1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Caster Type Screw-In Type / Low Profile Mounting Height H(mm) 126 Properties Static electricity prevention
Load Range(daN) 35.01~80.00 Stopper (Detail) No Allowable Load(daN) 60
Wheel Material OCTRON urethane (antistatic) Wheel Characteristics Oil Resistance / Static electricity prevention Fitting Material Steel
Thread Dia. UNF1/2×20 Thread Wheel Dia. D(Ø) 100 Wheel Width B(mm) 25
Application OA equipment/information and communication equipment / Factory facilities Swivel Radius(mm) 87 Load Category Medium Load
Type Caster Wheel Bearings Available

Please check the type/dimensions/specifications of the part SM-100BMO-UNF1/2 in the Anti-Static Caster SM Series Swivel (OCTRON Urethane Wheel) series.