1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Antistatic Caster SKM Series Fixed (Anti-static rubber wheels) (Part Number)

ANTISTATIC CASTERS

Antistatic Caster SKM Series Fixed (Anti-static rubber wheels)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A fixed caster with anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

[Features]
· The hardware is bright chromate plated.
· The wheel color can be made black (lot product).
· The electric resistance value of black rubber is 104Ω or less.
· An anti-static caster that has been developed to improve anti-static performance and dust-proofing effects.
· Contributes to preventing disasters that are caused by static electricity.

Part Number
SKM-150VSE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

฿ 1,389.85

ANTISTATIC CASTERS 1 Piece(s) 9 Day(s) 10198140.01~220.00200100561389015042Distribution/Hand Truck/Pallet / Factory facilities

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Mounting Hole Type Round hole Load Category Medium Load Wheel Bearings Available

Please check the type/dimensions/specifications of the part SKM-150VSE in the Antistatic Caster SKM Series Fixed (Anti-static rubber wheels) series.

Products with similar specification

Part Number
SKM-100VSE
SKM-130VSE
SKM-200VSE
SKM-75VAE
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application

฿ 818.42

1 Piece(s) 7 Day(s) 1014480.01~140.0010080451158010032Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment

฿ 1,199.37

1 Piece(s) 7 Day(s) 10177140.01~220.00180100561389013038Factory facilities / Distribution/Hand Truck/Pallet

฿ 2,088.26

1 Piece(s) 7 Day(s) 10250220.01~320.002501126315210020045Factory facilities / Distribution/Hand Truck/Pallet

฿ 693.58

1 Piece(s) 14 Day(s) 1010035.01~80.0080634095717532Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment