(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A fixed caster with an OCTRON urethane (anti-static) wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.
Part Number |
---|
SKM-100VUO |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Height H (mm) | Load Range (daN) | Allowable Load (daN) | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length L (mm) | Plate Width W (mm) | Wheel Dia. D (Ø) | Wheel Width B (mm) | Application |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,547.93 | ANTISTATIC CASTERS | 1 Piece(s) | 7 Day(s) | 10 | 144 | 80.01~140.00 | 100 | 80 | 45 | 115 | 80 | 100 | 32 | Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilities |
Loading...
Caster Type | Plate Type Fixed | Properties | Static electricity prevention | Stopper (Detail) | No |
---|---|---|---|---|---|
Wheel Material | OCTRON urethane (antistatic) | Wheel Characteristics | Oil Resistance / Static electricity prevention | Fitting Material | Steel |
Mounting Hole Type | Round hole | Load Category | Medium Load | Wheel Bearings | Available |
How can we improve?
How can we improve?