1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Anti-Static Caster SKC Series Fixed (Part Number)

ANTISTATIC CASTERS

Anti-Static Caster SKC Series Fixed
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 312.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A fixed caster with anti-static rubber wheel. Diffuses static electricity without shocks via an appropriate electric resistance value. Prevents electrostatic damage to transported items.

Part Number
SKC-50EME
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

฿ 312.39

ANTISTATIC CASTERS 1 Piece(s) 7 Day(s) 106535.01~80.0050Round hole452558445021Distribution/Hand Truck/Pallet / OA equipment/information and communication equipment / Factory facilitiesNo

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Properties Static electricity prevention Stopper (Detail) No
Wheel Material Anti-static rubber Wheel Characteristics Static electricity prevention Fitting Material Steel
Load Category Medium Load

Please check the type/dimensions/specifications of the part SKC-50EME in the Anti-Static Caster SKC Series Fixed series.

Products with similar specification

Part Number
SKC-150CBCE
SKC-65EME
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length L
(mm)
Plate Width W
(mm)
Wheel Dia. D
(Ø)
Wheel Width B
(mm)
Application Wheel Bearings

฿ 1,284.83

1 Piece(s) 7 Day(s) 10190140.01~220.00160Slotted Holes100(112)53(56)1408015040Factory facilities / Distribution/Hand Truck/PalletAvailable

฿ 418.89

1 Piece(s) 7 Day(s) 108535.01~80.0050Round hole552870526525Factory facilities / Distribution/Hand Truck/Pallet / OA equipment/information and communication equipmentNo